XM-A9V3-0204C
XR-A9V3-0204C RoHS



Attenuator, YAT-15+ [PCB: 372]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A YAT-15+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 18000 MHz

Atten

N/A 15 dB

Power

N/A 1600 mW

ROHS

RoHS

N/A XR-A9V3-0204C