XM-B1A4-0204D
XR-B1A4-0204D RoHS



Attenuator, KAT-7-D+ [PCB: 1462]
DIE F=DC-50GHz ATN=7dB PWR=2W

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A KAT-7-D+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 43500 MHz

Atten

N/A 7 dB

Power

N/A 1300 mW

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B1A4-0204D