XM-B1B1-0204C
XR-B1B1-0204C RoHS



Attenuator, KAT-20-D+ [PCB: 1462]
DIE
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A KAT-20-D+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 43500 MHz

Atten

N/A 20 dB

Power

N/A 800 mW

ROHS

RoHS

N/A XR-B1B1-0204C