XM-B4W1-0204D
XR-B4W1-0204D RoHS



Attenuator, KAT-0+ [PCB: 0372]
F=DC-43.5G Atten=0dB PWR=2W

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A KAT-0+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 43500 MHz

Atten

N/A 0 dB

Power

N/A 2000 mW

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B4W1-0204D