XM-B4W5-0204D
XR-B4W5-0204D RoHS



Attenuator, KAT-4+ [PCB: 0372]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A KAT-4+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 43500 MHz

Atten

N/A 4 dB

Power

N/A 1700 mW

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B4W5-0204D