XM-B4W7-0204D
XR-B4W7-0204D RoHS



Attenuator, KAT-6+ [PCB: 0372]
Atten=6dB F=DC-43.5G PWR=1600mW

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A KAT-6+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 43500 MHz

Atten

N/A 6 dB

Power

N/A 1600 mW

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B4W7-0204D