XM-B4Y1-0204C
XR-B4Y1-0204C RoHS



Attenuator, KAT-9+ [PCB: 372]
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A KAT-9+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 43500 MHz

Atten

N/A 9 dB

Power

N/A 1100 mW

ROHS

RoHS

N/A XR-B4Y1-0204C