XM-B7K8-0404C
XR-B7K8-0404C RoHS



Attenuator, GAT-3+ [PCB: 1030]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A GAT-3+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 8000 MHz

Atten

N/A 3 dB

Power

N/A 500 mW

ROHS

RoHS

N/A XR-B7K8-0404C