XM-A7J7-0204C
XR-A7J7-0204C RoHS



High Pass Filter, XHF2-1162+ [PCB: 372]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A XHF2-1162+

Manufacturer Specs

Low Freq

N/A 11600 MHz

High Freq

N/A 30000 MHz

IL

N/A 1 dB

3dB PB

N/A 10040 MHz

20dB Rej Freq

N/A 8250 MHz

ROHS

RoHS

N/A XR-A7J7-0204C