XM-A7K9-0204C
XR-A7K9-0204C RoHS



High Pass Filter, XHF2-1832+ [PCB: 372]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A XHF2-1832+

Manufacturer Specs

Low Freq

N/A 18300 MHz

High Freq

N/A 30000 MHz

IL

N/A 1.3 dB

3dB PB

N/A 16500 MHz

20dB Rej Freq

N/A 9900 MHz

40dB Rej Freq

N/A 8700 MHz

ROHS

RoHS

N/A XR-A7K9-0204C