XM-A9T8-0204C
XR-A9T8-0204C RoHS



High Pass Filter, XHF2-912+ [PCB: 372]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A XHF2-912+

Manufacturer Specs

Low Freq

N/A 9100 MHz

High Freq

N/A 30000 MHz

IL

N/A 1.4 dB

3dB PB

N/A 7900 MHz

20dB Rej Freq

N/A 6870 MHz

ROHS

RoHS

N/A XR-A9T8-0204C