XM-A1M9-0404D
XR-A1M9-0404D RoHS



Mixer, SIM-63LH+ [PCB: 0033]
LOlvl=10dBm RF=750M-6G LO=750M-6G IF=DC-1.5G CL=6.6dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SIM-63LH+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 10 dBm

LO Low Freq

N/A 750 MHz

LO High Freq

N/A 6000 MHz

RF Low Freq

N/A 750 MHz

RF High Freq

N/A 6000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 1500 MHz

Conv Loss

N/A 6.6 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A1M9-0404D