XM-A1N3-0404C
XR-A1N3-0404C RoHS



Mixer, SIM-24MH+ [PCB: 33]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SIM-24MH+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 7300 MHz

LO High Freq

N/A 20000 MHz

RF Low Freq

N/A 7300 MHz

RF High Freq

N/A 20000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 7500 MHz

Conv Loss

N/A 5.7 dB

ROHS

RoHS

N/A XR-A1N3-0404C