XM-A1N7-0404D
XR-A1N7-0404D RoHS



Mixer, SIM-852MH+ [PCB: 0033]
LOlvl=13dBm RF=3.7G-8.5G LO=3.7G-8.5G IF=DC-4G CL=6.9dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SIM-83LH+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 3700 MHz

LO High Freq

N/A 8500 MHz

RF Low Freq

N/A 3700 MHz

RF High Freq

N/A 8500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 4000 MHz

Conv Loss

N/A 6.9 dB

ROHS

RoHS

N/A XR-A1N7-0404D