XM-A1P1-0404D
XR-A1P1-0404D RoHS



Mixer, SIM-193H+ [PCB: 0033]
LOlvl=17dBm RF=7.3G-19G LO=7.3G-19G IF=DC-7.5G CL=8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SIM-193H+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 7300 MHz

LO High Freq

N/A 19000 MHz

RF Low Freq

N/A 7300 MHz

RF High Freq

N/A 19000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 7500 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-A1P1-0404D