XM-A1P6-0404D
XR-A1P6-0404D RoHS



Mixer, SIM-83LH+ [PCB: 0035]
LOlvl=10dBm RF=1.7G-8G LO=1.7G-8G IF=DC-3G CL=6dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SIM-83LH+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 10 dBm

LO Low Freq

N/A 1700 MHz

LO High Freq

N/A 8000 MHz

RF Low Freq

N/A 1700 MHz

RF High Freq

N/A 8000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3000 MHz

Conv Loss

N/A 6 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A1P6-0404D