XM-A1P8-0404D
XR-A1P8-0404D RoHS



Mixer, SIM-24MH+ [PCB: 0035]
LOlvl=13dBm RF=7.3G-20G LO=7.3G-20G IF=DC-7.5G CL=8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SIM-24MH+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 7300 MHz

LO High Freq

N/A 20000 MHz

RF Low Freq

N/A 7300 MHz

RF High Freq

N/A 20000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 7500 MHz

Conv Loss

N/A 5.7 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A1P8-0404D