XM-A1V3-0404D
XR-A1V3-0404D RoHS



Mixer, ADE-1H+ [PCB: 0032]
LOlvl=17dBm RF=0.5M-500M LO=0.5M-500M IF=DC-500M CL=5.3dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADE-1H+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 0.5 MHz

LO High Freq

N/A 500 MHz

RF Low Freq

N/A 0.5 MHz

RF High Freq

N/A 500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 500 MHz

Conv Loss

N/A 5.3 dB

ROHS

RoHS

N/A XR-A1V3-0404D