XM-A1V4-0404C
XR-A1V4-0404C RoHS



Mixer, ADE-1HW+ [PCB: 32]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADE-1HW+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 5 MHz

LO High Freq

N/A 750 MHz

RF Low Freq

N/A 5 MHz

RF High Freq

N/A 750 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 750 MHz

Conv Loss

N/A 6 dB

ROHS

RoHS

N/A XR-A1V4-0404C