XM-A1V5-0404D
XR-A1V5-0404D RoHS



Mixer, ADE-17H+ [PCB: 0032]
LOlvl=17dBm RF=100M-1.7G LO=100M-1.7G IF=50M-1.5G CL=7.2dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADE-17H+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 100 MHz

LO High Freq

N/A 1700 MHz

RF Low Freq

N/A 100 MHz

RF High Freq

N/A 1700 MHz

IF Low FreqMixer

N/A 50 MHz

IF High Freq

N/A 1500 MHz

Conv Loss

N/A 7.2 dB

ROHS

RoHS

N/A XR-A1V5-0404D