XM-A1V7-0404D
XR-A1V7-0404D RoHS



Mixer, ADE-1LH+ [PCB: 0034]
LOlvl=10dBm RF=0.5M-500M LO=0.5M-500M IF=DC-500M CL=5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADE-1LH+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 10 dBm

LO Low Freq

N/A 0.5 MHz

LO High Freq

N/A 500 MHz

RF Low Freq

N/A 0.5 MHz

RF High Freq

N/A 500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 500 MHz

Conv Loss

N/A 5 dB

ROHS

RoHS

N/A XR-A1V7-0404D