XM-A1W2-0404D
XR-A1W2-0404D RoHS



Mixer, ADE-12MH+ [PCB: 0034]
LOlvl=13dBm RF=10M-1.2G LO=10M-1.2G IF=DC-1.2G CL=6.3dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADE-12MH+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 10 MHz

LO High Freq

N/A 1200 MHz

RF Low Freq

N/A 10 MHz

RF High Freq

N/A 1200 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 1200 MHz

Conv Loss

N/A 6.3 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A1W2-0404D