XM-A1W8-0404C
XR-A1W8-0404C RoHS



Mixer, ADE-17H+ [PCB: 34]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADE-17H+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 100 MHz

LO High Freq

N/A 1700 MHz

RF Low Freq

N/A 100 MHz

RF High Freq

N/A 1700 MHz

IF Low FreqMixer

N/A 50 MHz

IF High Freq

N/A 1500 MHz

Conv Loss

N/A 7.2 dB

ROHS

RoHS

N/A XR-A1W8-0404C