XM-A1W9-0404C
XR-A1W9-0404C RoHS



Mixer, ADEX-10H+ [PCB: 34]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADEX-10H+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 10 MHz

LO High Freq

N/A 1000 MHz

RF Low Freq

N/A 10 MHz

RF High Freq

N/A 1000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 800 MHz

Conv Loss

N/A 7 dB

ROHS

RoHS

N/A XR-A1W9-0404C