XM-A1Y6-0404D
XR-A1Y6-0404D RoHS



Mixer, ADE-25MH+ [PCB: 0036]
LOlvl=13dBm RF=5M-2.5G LO=5M-2.5G IF=5M-1.5G CL=6.9dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADE-25MH+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 5 MHz

LO High Freq

N/A 2500 MHz

RF Low Freq

N/A 5 MHz

RF High Freq

N/A 2500 MHz

IF Low FreqMixer

N/A 5 MHz

IF High Freq

N/A 1500 MHz

Conv Loss

N/A 6.9 dB

ROHS

RoHS

N/A XR-A1Y6-0404D