XM-A6F2-0404C
XR-A6F2-0404C RoHS



Mixer, SIM-63LH+ [PCB: 476]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SIM-63LH+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 10 dBm

LO Low Freq

N/A 750 MHz

LO High Freq

N/A 6000 MHz

RF Low Freq

N/A 750 MHz

RF High Freq

N/A 6000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 1500 MHz

Conv Loss

N/A 6.6 dB

ROHS

RoHS

N/A XR-A6F2-0404C