XM-A779-0404D
XR-A779-0404D RoHS



Mixer, SIM-14H+ [PCB: 0476]
LOlvl=17dBm RF=3.7G-10G LO=3.7G-10G IF=DC-4G CL=7dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SIM-14H+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 3700 MHz

LO High Freq

N/A 10000 MHz

RF Low Freq

N/A 3700 MHz

RF High Freq

N/A 10000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 4000 MHz

Conv Loss

N/A 7 dB

ROHS

RoHS

N/A XR-A779-0404D