XM-B1F8-0604C



Mixer, ADE-1MH [PCB: 1041]
LOlvl=13dBm RF=2M-500M LO=2M-500M IF=DC-500M CL=8dB
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADE-1MH

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 2 MHz

LO High Freq

N/A 500 MHz

RF Low Freq

N/A 2 MHz

RF High Freq

N/A 500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 500 MHz

Conv Loss

N/A 8 dB