XM-B2F6-0404D
XR-B2F6-0404D RoHS



Mixer, MDB-73H+ [PCB: 1027]
LOlvl=15dBm RF=2.2G-7G LO=2.2G-7G IF=DC-1.6G CL=9dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A MDB-73H+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 2200 MHz

LO High Freq

N/A 7000 MHz

RF Low Freq

N/A 2200 MHz

RF High Freq

N/A 7000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 1600 MHz

Conv Loss

N/A 9 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B2F6-0404D