XM-B2W1-0404D
XR-B2W1-0404D RoHS



Mixer, MDB-44+ [PCB: 1612]
LOlvl=15dBm RF=10G-40G LO=10G-40G IF=DC-15G CL=8.9dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A MDB-44+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 10000 MHz

LO High Freq

N/A 40000 MHz

RF Low Freq

N/A 10000 MHz

RF High Freq

N/A 40000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 15000 MHz

Conv Loss

N/A 8.9 dB

ROHS

RoHS

N/A XR-B2W1-0404D