XM-B5A4-0604C
XR-B5A4-0604C RoHS



Mixer, LRMS-25J+ [PCB: 992]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A LRMS-25J+

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 10 dBm

LO Low Freq

N/A 750 MHz

LO High Freq

N/A 2500 MHz

RF Low Freq

N/A 750 MHz

RF High Freq

N/A 2500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 400 MHz

Conv Loss

N/A 9.5 dB

ROHS

RoHS

N/A XR-B5A4-0604C