XM-B9K1-0404C
XR-B9K1-0404C RoHS



Multiplier, RMK-5-51+ [PCB: 39]
x5
Connectorized Housing
1.85mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A RMK-5-51+

Manufacturer Specs

Mult N

N/A 5

Low Freq

N/A 7500 MHz

High Freq

N/A 10500 MHz

Conv Loss

N/A 22.9 dB

Pin Low

N/A 0 dBm

Pin High

N/A 5 dBm

ROHS

RoHS

N/A XR-B9K1-0404C