XM-A1M4-0404C
XR-A1M4-0404C RoHS



Splitter, SCN-3-13+ [PCB: 51]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-3-13+

Manufacturer Specs

Low Freq

N/A 750 MHz

High Freq

N/A 1325 MHz

IL

N/A 5.8 dB

Isolation

N/A 12 dB

Amp Bal

N/A 0.3 dB

Phase Bal

N/A 1 Deg

ROHS

RoHS

N/A XR-A1M4-0404C