XM-A1M5-0404D
XR-A1M5-0404D RoHS



Splitter, SCN-3-16+ [PCB: 0051]
3-Way F=950M-1.6G IL=5.4dB AmpBal=0.2dB PhaBal=3deg

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-3-16+

Manufacturer Specs

Low Freq

N/A 950 MHz

High Freq

N/A 1600 MHz

IL

N/A 5.4 dB

Isolation

N/A 15 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 3 Deg

ROHS

RoHS

N/A XR-A1M5-0404D