XM-A2U9-0409D
XR-A2U9-0409D RoHS



Splitter, GP2S+ [PCB: 0094]
2-Way F=800M-2.1G IL=3.8dB AmpBal=0.2dB PhaBal=4deg

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A GP2S+

Manufacturer Specs

Low Freq

N/A 800 MHz

High Freq

N/A 2100 MHz

IL

N/A 3.8 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 4 Deg

ROHS

RoHS

N/A XR-A2U9-0409D