XM-A438-0604D
XR-A438-0604D RoHS



Splitter, SP-2G+ [PCB: 1296]
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SP-2G+

Manufacturer Specs

Low Freq

N/A 1420 MHz

High Freq

N/A 1660 MHz

IL

N/A 3.5 dB

Isolation

N/A 28 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 3 Deg

ROHS

RoHS

N/A XR-A438-0604D