XM-A513-0404D
XR-A513-0404D RoHS



Splitter, EP2K+ [PCB: 1755]
Left-Straight
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EP2K+

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 20000 MHz

IL

N/A 4.7 dB

Isolation

N/A 20 dB

Amp Bal

N/A 0.1 dB

Phase Bal

N/A 4.2 Deg

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A513-0404D