XM-A9F3-0409D
XR-A9F3-0409D RoHS



Splitter, QCS-442+ [PCB: 1666]
Hybrid F=2.8G-4.4G
90 Deg, 4 RF terminals, Thru on all 4 legs (No terminations populated)
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-442+

Manufacturer Specs

Low Freq

N/A 2800 MHz

High Freq

N/A 4400 MHz

IL

N/A 0.5 dB

Isolation

N/A 22 dB

Amp Bal

N/A 0.5 dB

Phase Bal

N/A 3 Deg

ROHS

RoHS

N/A XR-A9F3-0409D