XM-A9F5-0409D
XR-A9F5-0409D RoHS



Splitter, QCS-722+ [PCB: 1666]
F=4-7.2GHz, 90 Deg, 4 RF terminals, Thru on all 4 legs (No terminations populated)
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-722+

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 7200 MHz

IL

N/A 0.7 dB

Isolation

N/A 23 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 2 Deg

ROHS

RoHS

N/A XR-A9F5-0409D