XM-A9F6-0409D
XR-A9F6-0409D RoHS



Splitter, QCS-981+ [PCB: 1666]
Thru on all 4 legs (no terminations populated)
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-981+

Manufacturer Specs

Low Freq

N/A 540 MHz

High Freq

N/A 980 MHz

IL

N/A 0.6 dB

Amp Bal

N/A 0.35 dB

Phase Bal

N/A 2 Deg

ROHS

RoHS

N/A XR-A9F6-0409D