XM-B7P4-0404C
XR-B7P4-0404C RoHS



Splitter, EP2KA+ [PCB: 1061]
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EP2KA+

Manufacturer Specs

Low Freq

N/A 10000 MHz

High Freq

N/A 43500 MHz

IL

N/A 4 dB

ROHS

RoHS

N/A XR-B7P4-0404C