XM-B9A1-0409D
XR-B9A1-0409D RoHS



Splitter, QCS-312+ [PCB: 1666]
90 Deg, 4 RF terminals, Thru on all 4 legs (optional load pad, not populated on two paths)
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-312+

Manufacturer Specs

Low Freq

N/A 1700 MHz

High Freq

N/A 3100 MHz

IL

N/A 0.5 dB

Isolation

N/A 25 dB

Amp Bal

N/A 0.5 dB

Phase Bal

N/A 4 Deg

ROHS

RoHS

N/A XR-B9A1-0409D