XM-B9K2-0419C
XR-B9K2-0419C RoHS



Splitter, 3 SP-2P1+ [PCB: 267]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SP-2P1+

Manufacturer Specs

Low Freq

N/A 1350 MHz

High Freq

N/A 2250 MHz

IL

N/A 0.5 dB

Isolation

N/A 20 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 4 Deg

ROHS

RoHS

N/A XR-B9K2-0419C