XM-B9K2-0419D
XR-B9K2-0419D RoHS



Splitter, SP-2P1+ [PCB: 0267]
2-Way F=1.35G-2.25G IL=0.5dB AmpBal=0.2dB PhaBal=4deg

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SP-2P1+

Manufacturer Specs

Low Freq

N/A 1350 MHz

High Freq

N/A 2250 MHz

IL

N/A 0.5 dB

Isolation

N/A 20 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 4 Deg

ROHS

RoHS

N/A XR-B9K2-0419D