XM-B9L9-0409D
XR-B9L9-0409D RoHS



Splitter, ADP-2-20+ [PCB: 0095]
2-Way F=20M-2G IL=3.8dB AmpBal=0.3dB PhaBal=3deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADP-2-20+

Manufacturer Specs

Low Freq

N/A 20 MHz

High Freq

N/A 2000 MHz

IL

N/A 3.8 dB

Isolation

N/A 18 dB

Amp Bal

N/A 0.3 dB

Phase Bal

N/A 3 Deg

ROHS

RoHS

N/A XR-B9L9-0409D