XM-C6M1-0409D
XR-C6M1-0409D RoHS



Splitter, QCS-981+ [PCB: 1613]
2-Way, Hybrid F=540M-980M IL=0.6dB AmpBal=0.35dB PhaBal=2deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-981+

Manufacturer Specs

Low Freq

N/A 540 MHz

High Freq

N/A 980 MHz

IL

N/A 0.6 dB

Amp Bal

N/A 0.35 dB

Phase Bal

N/A 2 Deg

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C6M1-0409D