XM-C6M8-0409D
XR-C6M8-0409D RoHS



Splitter, ADP-2-1+ [PCB: 0095]
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADP-2-1+

Manufacturer Specs

Low Freq

N/A 0.5 MHz

High Freq

N/A 400 MHz

IL

N/A 3.5 dB

Isolation

N/A 25 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 2 Deg

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C6M8-0409D