XM-C7H7-0409D
XR-C7H7-0409D RoHS



Splitter, GP2S1+ [PCB: 0096]
2-Way F=500M-2.5G IL=4dB AmpBal=0.2dB PhaBal=5deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A GP2S1+

Manufacturer Specs

Low Freq

N/A 500 MHz

High Freq

N/A 2500 MHz

IL

N/A 4 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 5 Deg

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C7H7-0409D