XM-C7H9-0409D
XR-C7H9-0409D RoHS



Splitter, GP2X1+ [PCB: 0096]
2-Way F=2.8G-7.2G IL=4dB AmpBal=0.4dB PhaBal=10deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A GP2X1+

Manufacturer Specs

Low Freq

N/A 2800 MHz

High Freq

N/A 7200 MHz

IL

N/A 4 dB

Amp Bal

N/A 0.4 dB

Phase Bal

N/A 10 Deg

ROHS

RoHS

N/A XR-C7H9-0409D