XM-C814-0409D
XR-C814-0409D RoHS



Splitter, SCN-2-19+ [PCB: 1698]
2-Way F=1.425G-1.9G IL=0.5dB AmpBal=0.25dB PhaBal=2.5deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-2-19+

Manufacturer Specs

Low Freq

N/A 1425 MHz

High Freq

N/A 1900 MHz

IL

N/A 0.5 dB

Isolation

N/A 23 dB

Amp Bal

N/A 0.25 dB

Phase Bal

N/A 2.5 Deg

ROHS

RoHS

N/A XR-C814-0409D